??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24670.1250 Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24670. - Star Grips DIN 6336, plastic / with threaded bushing, form K
Bill of material
24670.1250 Star Grip
BESTNR
Ref. No.
24670.1250
MAT
Material, bushing
Stainless steel
D1
50 mm
D5
Thread
M10
D7
22 mm
H3
17 mm
H4
32 mm
T3
18.0 mm
G
Weight
40.0 g
Embedded user actions